Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HPC
Description
LWL 15 - R - Rail - Precision linear slide IKO - Size 15 - Dynamic load from 3120 N to 5750 N
Bill of material
HPC - LWL15-80
REF
Part number
LWL15-80
L
Length
80 mm
NBT
Nb. of holes
2
W
15 mm
H4
10 mm
D3
3.5 mm
D4
6.5 mm
H
4.5 mm
E
20 mm
F
40 mm
TRF
M3x10 mm
MAS
Weight (per 100mm)
107 g
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.